Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

  • Full Frame Rate Streaming

    Experience unmatched image clarity and speed with 10 GigE, CXP 2.1 high-speed interfaces or Camera Link Full.

  • Extended SSD Recording

    Capture more than two hours of detailed thermal events directly to a 4 TB SSD with zero dropped frames.

  • Precise Timing System

    Proprietary triggering, synchronization, and accurate IRIG time stamping system ensures precise on-time recording.

Never miss crucial data again


Eradicate data loss and dropped frames

Record directly to the removable 4 TB solid-state drive (SSD) for extended periods of time at the fastest frame rate without dropping any frames.

Effortlessly share data

Simplified setup when recording directly to a PC with the latest 10 GigE, CXP 2.1, and CameraLink Full high-speed interfaces.

 

Record high-speed events precisely

Proprietary triggering, synchronization, and accurate IRIG time stamping system ensures precise on-time recording.

Analysis software that works the way you work 

FLIR Research Studio

Research Studio provides users with a quick and efficient way to display, record, analyze, and report accurate thermal data. With a streamlined, intuitive GUI and unique feature set, users at all levels can effortlessly record and evaluate thermal data from multiple FLIR cameras and recorded sources simultaneously.

Learn more about Research Studio

Motorized lenses

FLIR has made the next generation of X-Series cameras compatible with its full suite of LWIR and MWIR motorized lenses. These cameras are custom-designed for optimal performance, enabling more precise and remote focus adjustments. They also integrate fully with Research Studio for enhanced control.

Learn more about lenses

 

Specifications
Resolution
1280 × 1024
Detector Pitch
12 µm
Spectral Range
1.5 – 5.0 µm
Detector Type
FLIR Indium Antimonide (InSb)
Camera f-number
f/2.5
Dynamic Range
14-bit
Frame Rate [Full Window]
Programmable; approx. 0.5 Hz to 181 Hz
Integration Time
270 ns to approx. Full Frame
Standard Temperature Range [with band matched optics]
-20°C to 300°C (-4°F to 572°F)
Optional Temperature Range [with band matched optics]
45°C to 600°C (ND1)
250°C to 2000°C (ND2)
500°C to 3000°C (ND3)
Filtering
4-position motorized filter wheel, standard 1-inch filters, user swappable
Focus
Motorized (compatible w/ manual)
Imaging & Optical
Available Lenses
Manual (broadband): 25 mm, 50 mm, 100 mm
Motorized (broadband): 25 mm, 50 mm, 100 mm
Camera f-number
f/2.5
Camera size excl lens (L x W x H)
249 mm × 157 mm × 147 mm (9.8 in × 6.2 in × 5.8 in)
Close-up Lenses/Microscopes
No microscopes available
Detector Pitch
12 µm
Detector Type
FLIR Indium Antimonide (InSb)
Digital Zoom
1x, Auto (best fit)
Direct to SSD Recording
Direct to SSD Recording
Yes, removable 4 TB NVMe SSD included, approx. 2-hours of zero dropped frames record time

On-Camera Image Storage
RAM (volatile): 64 GB, up to 23,000 frames full frame
NVMe U.2 SSD (user-removable/non-volatile): 4 TB U.2 SSD included, up to 1.4 M frames full frame
Dynamic Range
14-bit
Filtering
4-position motorized filter wheel, standard 1-inch filters, user swappable
Focus
Motorized (compatible w/ manual)
Frame Rate [Full Window]
Programmable; approx. 0.5 Hz to 181 Hz
Image Time Stamp
Internal precision timestamp. IRIG-B AM decoder, TSPI accurate, Free wheel if sync signal is lost
Integration Time
270 ns to approx. Full Frame
Lens Interface
FLIR FPO-M (4-tab bayonet, motorized)
Operability
≥99.5% (≥99.9% typical)
Overlay
Customizable with the ability to toggle off
Palette
Selectable 8-bit
Pixel Clock
355.2 MHz
Radiometric Data Streaming
Simultaneous 10 Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress (CXP 2.1) Single link @ 10 Gbps or Dual Link @ 5 Gbps
Readout Modes
Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Readout Type
Snapshot
Resolution
1280 × 1024
Sensor Cooling
Linear Sterling Cooler
Spectral Range
1.5 – 5.0 µm
Standard Video
HDMI, SDI
Subwindow Modes
Flexible windowing down to 64 × 4 (steps of 64 columns, 2 rows)
Thermal Sensitivity_NETD [typical]
30 mK typical
Video Modes
HD-SDI: 720p@50/59.9 Hz, 1080p@25/29.9 Hz, 1080p@60 Hz
SD-SDI: 480i@60 Hz, 576i@50 Hz
Measurement & Analysis
Accuracy
≤100°C ±2°C (±1°C typical), ≥100°C ±2% of reading (±1% typical)
Automatic Gain Control
Manual, Linear, Plateau equalization, DDE
Optional Temperature Range [with band matched optics]
45°C to 600°C (ND1)
250°C to 2000°C (ND2)
500°C to 3000°C (ND3)
Standard Temperature Range [with band matched optics]
-20°C to 300°C (-4°F to 572°F)
Communication & Data Storage
Synchronization Modes
Sync In, Sync Out, Tri-Level Sync, Video Sync
Trigger Mode(s)
Trigger In, Software generated, Time generated
General
Weight [without lens]
6.35 kg (14 lbs)
Power
Power
24 VDC (≤50 W steady state)
Environmental & Certifications
Mounting
2 × ¼ in. -20, 1 × 3/8 in. -16, 4 × #10 -24, Side: 3 × ¼ in. -20 (each side)
Operating Temperature Range
-20°C to 50°C (-4°F to 122°F)
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR X8580-HS InSb™ - Model: FLIR X8580-HS InSb (1.5–5.0 µm), f/2.5

Change Selection